ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
Each EDMA3 channel controller supports up to 32 channels which service peripherals and memory. Table 6-14 lists the source of the EDMA3 synchronization events associated with each of the programmable EDMA channels.
| EDMA3 Channel Controller 0 | ||||
|---|---|---|---|---|
| Event | Event Name / Source | Event | Event Name / Source | |
| 0 | McASP0 Receive | 16 | MMCSD0 Receive | |
| 1 | McASP0 Transmit | 17 | MMCSD0 Transmit | |
| 2 | McBSP0 Receive | 18 | SPI1 Receive | |
| 3 | McBSP0 Transmit | 19 | SPI1 Transmit | |
| 4 | McBSP1 Receive | 20 | PRU_EVTOUT6 | |
| 5 | McBSP1 Transmit | 21 | PRU_EVTOUT7 | |
| 6 | GPIO Bank 0 Interrupt | 22 | GPIO Bank 2 Interrupt | |
| 7 | GPIO Bank 1 Interrupt | 23 | GPIO Bank 3 Interrupt | |
| 8 | UART0 Receive | 24 | I2C0 Receive | |
| 9 | UART0 Transmit | 25 | I2C0 Transmit | |
| 10 | Timer64P0 Event Out 12 | 26 | I2C1 Receive | |
| 11 | Timer64P0 Event Out 34 | 27 | I2C1 Transmit | |
| 12 | UART1 Receive | 28 | GPIO Bank 4 Interrupt | |
| 13 | UART1 Transmit | 29 | GPIO Bank 5 Interrupt | |
| 14 | SPI0 Receive | 30 | UART2 Receive | |
| 15 | SPI0 Transmit | 31 | UART2 Transmit | |
| EDMA3 Channel Controller 1 | ||||
| Event | Event Name / Source | Event | Event Name / Source | |
| 0 | Timer64P2 Compare Event 0 | 16 | GPIO Bank 6 Interrupt | |
| 1 | Timer64P2 Compare Event 1 | 17 | GPIO Bank 7 Interrupt | |
| 2 | Timer64P2 Compare Event 2 | 18 | GPIO Bank 8 Interrupt | |
| 3 | Timer64P2 Compare Event 3 | 19 | Reserved | |
| 4 | Timer64P2 Compare Event 4 | 20 | Reserved | |
| 5 | Timer64P2 Compare Event 5 | 21 | Reserved | |
| 6 | Timer64P2 Compare Event 6 | 22 | Reserved | |
| 7 | Timer64P2 Compare Event 7 | 23 | Reserved | |
| 8 | Timer64P3 Compare Event 0 | 24 | Timer64P2 Event Out 12 | |
| 9 | Timer64P3 Compare Event 1 | 25 | Timer64P2 Event Out 34 | |
| 10 | Timer64P3 Compare Event 2 | 26 | Timer64P3 Event Out 12 | |
| 11 | Timer64P3 Compare Event 3 | 27 | Timer64P3 Event Out 34 | |
| 12 | Timer64P3 Compare Event 4 | 28 | MMCSD1 Receive | |
| 13 | Timer64P3 Compare Event 5 | 29 | MMCSD1 Transmit | |
| 14 | Timer64P3 Compare Event 6 | 30 | Reserved | |
| 15 | Timer64P3 Compare Event 7 | 31 | Reserved | |