ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
The device includes an two MMCSD controllers which are compliant with MMC V4.0, Secure Digital Part 1 Physical Layer Specification V1.1 and Secure Digital Input Output (SDIO) V2.0 specifications.
The MMC/SD Controller have following features:
The device MMC/SD Controller does not support SPI mode.