ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage during program execution and flash programming or erase (VCC = VCC) | 2.2 | 3.6 | V | ||
| VSS | Supply voltage (AVSS = DVSS = VSS) | 0 | V | |||
| TA | Operating free-air temperature | T temperature range | –40 | 105 | °C | |
| TJ | Operating junction temperature | T temperature range | –40 | 105 | °C | |
| CVCORE | Recommended capacitor at VCORE | 470 | nF | |||
| CVCC/ CVCORE |
Capacitor ratio of VCC to VCORE | 10 | ||||
| fSYSTEM | Processor frequency (maximum MCLK frequency) (1) (2) | 0 | 16.384 | MHz | ||
Figure 8-1 Maximum System Frequency