ZHCSI49C September 2014 – March 2021
PRODUCTION DATA
Table 9-17 lists the peripherals that support word access, and Table 9-18 lists the peripherals that support byte access. Peripherals that support both access types are listed in both tables.
| MODULE | REGISTER DESCRIPTION | ACRONYM | ADDRESS |
|---|---|---|---|
| SYS | JTAG disable register | SYSJTAGDIS | 0x01FE |
| Timer TA1 | Capture/compare register 2 | TA1CCR2 | 0x0196 |
| Capture/compare register 1 | TA1CCR1 | 0x0194 | |
| Capture/compare register 0 | TA1CCR0 | 0x0192 | |
| Timer_A register | TA1R | 0x0190 | |
| Capture/compare control 2 | TA1CCTL2 | 0x0186 | |
| Capture/compare control 1 | TA1CCTL1 | 0x0184 | |
| Capture/compare control 0 | TA1CCTL0 | 0x0182 | |
| Timer_A control | TA1CTL | 0x0180 | |
| Timer_A interrupt vector | TA1IV | 0x011E | |
| Timer TA0 | Capture/compare register 2 | TA0CCR2 | 0x0176 |
| Capture/compare register 1 | TA0CCR1 | 0x0174 | |
| Capture/compare register 0 | TA0CCR0 | 0x0172 | |
| Timer_A register | TA0R | 0x0170 | |
| Capture/compare control 2 | TA0CCTL2 | 0x0166 | |
| Capture/compare control 1 | TA0CCTL1 | 0x0164 | |
| Capture/compare control 0 | TA0CCTL0 | 0x0162 | |
| Timer_A control | TA0CTL | 0x0160 | |
| Timer_A interrupt vector | TA0IV | 0x012E | |
| eUSCI_A0 | USCI_A control word 0 | UCA0CTLW0 | 0x0140 |
| USCI _A control word 1 | UCA0CTLW1 | 0x0142 | |
| USCI_A baud rate 0 | UCA0BR0 | 0x0146 | |
| USCI_A baud rate 1 | UCA0BR1 | 0x0147 | |
| USCI_A modulation control | UCA0MCTLW | 0x0148 | |
| USCI_A status | UCA0STAT | 0x014A | |
| USCI_A receive buffer | UCA0RXBUF | 0x014C | |
| USCI_A transmit buffer | UCA0TXBUF | 0x014E | |
| USCI_A LIN control | UCA0ABCTL | 0x0150 | |
| USCI_A IrDA transmit control | UCA0IRTCTL | 0x0152 | |
| USCI_A IrDA receive control | UCA0IRRCTL | 0x0153 | |
| USCI_A interrupt enable | UCA0IE | 0x015A | |
| USCI_A interrupt flags | UCA0IFG | 0x015C | |
| USCI_A interrupt vector word | UCA0IV | 0x015E | |
| eUSCI_B0 | USCI_B control word 0 | UCB0CTLW0 | 0x01C0 |
| USCI_B control word 1 | UCB0CTLW1 | 0x01C2 | |
| USCI_B bit rate 0 | UCB0BR0 | 0x01C6 | |
| USCI_B bit rate 1 | UCB0BR1 | 0x01C7 | |
| USCI_B status word | UCB0STATW | 0x01C8 | |
| USCI_B byte counter threshold | UCB0TBCNT | 0x01CA | |
| USCI_B receive buffer | UCB0RXBUF | 0x01CC | |
| USCI_B transmit buffer | UCB0TXBUF | 0x01CE | |
| USCI_B I2C own address 0 | UCB0I2COA0 | 0x01D4 | |
| USCI_B I2C own address 1 | UCB0I2COA1 | 0x01D6 | |
| USCI_B I2C own address 2 | UCB0I2COA2 | 0x01D8 | |
| USCI_B I2C own address 3 | UCB0I2COA3 | 0x01DA | |
| USCI_B received address | UCB0ADDRX | 0x01DC | |
| USCI_B address mask | UCB0ADDMASK | 0x01DE | |
| USCI I2C slave address | UCB0I2CSA | 0x01E0 | |
| USCI interrupt enable | UCB0IE | 0x01EA | |
| USCI interrupt flags | UCB0IFG | 0x01EC | |
| USCI interrupt vector word | UCB0IV | 0x01EE | |
| Hardware Multiplier | Sum extend | SUMEXT | 0x013E |
| Result high word | RESHI | 0x013C | |
| Result low word | RESLO | 0x013A | |
| Second operand | OP2 | 0x0138 | |
| Multiply signed + accumulate/operand 1 | MACS | 0x0136 | |
| Multiply + accumulate/operand 1 | MAC | 0x0134 | |
| Multiply signed/operand 1 | MPYS | 0x0132 | |
| Multiply unsigned/operand 1 | MPY | 0x0130 | |
| Flash Memory | Flash control 3 | FCTL3 | 0x012C |
| Flash control 2 | FCTL2 | 0x012A | |
| Flash control 1 | FCTL1 | 0x0128 | |
| Watchdog Timer | Watchdog/timer control | WDTCTL | 0x0120 |
| SD24 (also see Table 9-18) | SD24 interrupt vector word register | SD24IV | 0x01F0 |
| Channel 3 conversion memory(1)(2) | SD24MEM3 | 0x0116 | |
| Channel 2 conversion memory(2) | SD24MEM2 | 0x0114 | |
| Channel 1 conversion memory | SD24MEM1 | 0x0112 | |
| Channel 0 conversion memory | SD24MEM0 | 0x0110 | |
| Channel 3 control(1)(2) | SD24CCTL3 | 0x0108 | |
| Channel 2 control(2) | SD24CCTL2 | 0x0106 | |
| Channel 1 control | SD24CCTL1 | 0x0104 | |
| Channel 0 control | SD24CCTL0 | 0x0102 | |
| General Control | SD24CTL | 0x0100 |
| MODULE | REGISTER DESCRIPTION | REGISTER NAME | ADDRESS |
|---|---|---|---|
| SD24 (also see Table 9-17) | SD24 trim | SD24TRIM | 0x00BF |
| Channel 3 preload(1)(2) | SD24PRE3 | 0x00BB | |
| Channel 2 preload(2) | SD24PRE2 | 0x00BA | |
| Channel 1 preload | SD24PRE1 | 0x00B9 | |
| Channel 0 preload | SD24PRE0 | 0x00B8 | |
| Channel 3 input control(1)(2) | SD24INCTL3 | 0x00B3 | |
| Channel 2 input control(2) | SD24INCTL2 | 0x00B2 | |
| Channel 1 input control | SD24INCTL1 | 0x00B1 | |
| Channel 0 input control | SD24INCTL0 | 0x00B0 | |
| PMM | Reference calibration 1 | REFCAL1 | 0x0063 |
| Reference calibration 0 | REFCAL0 | 0x0062 | |
| Voltage monitor control | VMONCTL | 0x0061 | |
| LPM4.5 control | LPM45CTL | 0x0060 | |
| Clock System | Clock system external resistor temperature calibration | CSERTCAL | 0x0055 |
| Clock system external resistor frequency calibration | CSERFCAL | 0x0054 | |
| Clock system internal resistor temperature calibration | CSIRTCAL | 0x0053 | |
| Clock system internal resistor frequency calibration | CSIRFCAL | 0x0052 | |
| Clock system control 1 | CSCTL1 | 0x0051 | |
| Clock system control 0 | CSCTL0 | 0x0050 | |
| Port P2 | Port P2 interrupt flag | P2IFG | 0x002D |
| Port P2 interrupt enable | P2IE | 0x002B | |
| Port P2 interrupt edge select | P2IES | 0x0029 | |
| Port P2 interrupt vector word | P2IV | 0x002E | |
| Port P2 selection 1 | P2SEL1 | 0x001D | |
| Port P2 selection 0 | P2SEL0 | 0x001B | |
| Port P2 direction | P2DIR | 0x0015 | |
| Port P2 output | P2OUT | 0x0013 | |
| Port P2 input | P2IN | 0x0011 | |
| Port P1 | Port P1 interrupt flag | P1IFG | 0x002C |
| Port P1 interrupt enable | P1IE | 0x002A | |
| Port P1 interrupt edge select | P1IES | 0x0028 | |
| Port P1 interrupt vector word | P1IV | 0x001E | |
| Port P1 selection 1 | P1SEL1 | 0x001C | |
| Port P1 selection 0 | P1SEL0 | 0x001A | |
| Port P1 direction | P1DIR | 0x0014 | |
| Port P1 output | P1OUT | 0x0012 | |
| Port P1 input | P1IN | 0x0010 | |
| Special Function | SFR interrupt flag 1 | IFG1 | 0x0002 |
| SFR interrupt enable 1 | IE1 | 0x0000 |