ZHCSDA0E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VSENSOR | See (1)(2) | ADC12ON = 1, ADC12TCMAP = 1,
TA = 0°C (see Figure 5-19) |
700 | mV | |||
| TCSENSOR | See (2) | ADC12ON = 1, ADC12TCMAP = 1 | 2.5 | mV/°C | |||
| tSENSOR(sample) | Sample time required if ADCTCMAP = 1 and channel (MAX – 1) is selected(3) | ADC12ON = 1, ADC12TCMAP = 1,
Error of conversion result ≤ 1 LSB |
30 | µs | |||
| V1/2 | AVCC voltage divider for ADC12BATMAP = 1 on MAX input channel | ADC12ON = 1, ADC12BATMAP = 1 | 47.5% | 50% | 52.5% | ||
| IV 1/2 | current for battery monitor during sample time | ADC12ON = 1, ADC12BATMAP = 1 | 38 | 72 | µA | ||
| tV 1/2 (sample) | Sample time required if ADC12BATMAP = 1 and channel MAX is selected(4) | ADC12ON = 1, ADC12BATMAP = 1 | 1.7 | µs | |||
Figure 5-19 Typical Temperature Sensor Voltage Table 5-33 lists the external reference characteristics of the ADC.