ZHCSDA0E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VVCC_BOR– | Brownout power-down level(1) | | dDVCC/dt | < 3 V/s(2) | 0.73 | 1.66 | V |
| VVCC_BOR+ | Brownout power-up level(1) | | dDVCC/dt | < 3 V/s(2) | 0.79 | 1.68 | V |
Table 5-2 lists the characteristics of the SVS.