ZHCSDA0E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
Table 4-4 lists the correct termination of all unused pins.
| PIN | POTENTIAL | COMMENT |
|---|---|---|
| AVCC | DVCC | |
| AVSS | DVSS | |
| Px.0 to Px.7 | Open | Switched to port function, output direction (PxDIR.n = 1) |
| R33/LCDCAP | DVSS or DVCC | If not used, the pin can be tied to either supply. |
| RST/NMI | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 10-nF (2.2 nF(2)) pulldown |
| PJ.0/TDO
PJ.1/TDI PJ.2/TMS PJ.3/TCK |
Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If these pins are not used, they should be set to port function and output direction. When used as JTAG pins, these pins should remain open. |
| TEST | Open | This pin always has an internal pulldown enabled. |