ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
TA0 and TA1 are 16-bit timers/counters (Timer_A type) with three capture/compare registers each. TA0 and TA1 can support multiple capture/compares, PWM outputs, and interval timing (see Table 6-8 and Table 6-9). TA0 and TA1 have extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHA | RGE, YQD | DA | PW | RHA | RGE, YQD | DA | PW | |||||
| 3-P1.2 | 3-P1.2, C1‑P1.2 | 7-P1.2 | 7-P1.2 | TA0CLK | TACLK | Timer | N/A | N/A | ||||
| ACLK (internal) | ACLK | |||||||||||
| SMCLK (internal) | SMCLK | |||||||||||
| 3-P1.2 | 3-P1.2, C1‑P1.2 | 7-P1.2 | 7-P1.2 | TA0CLK | TACLK | |||||||
| 28-P1.6 | 16-P1.6, D5‑P1.6 | 30-P1.6 | 22-P1.6 | TA0.0 | CCI0A | CCR0 | TA0 | TA0.0 | 28-P1.6 | 16-P1.6, D5‑P1.6 | 30-P1.6 | 22-P1.6 |
| 34-P2.3 | N/A | 36-P2.3 | 27-P2.3 | TA0.0 | CCI0B | 34-P2.3 | N/A | 36-P2.3 | 27-P2.3 | |||
| DVSS | GND | |||||||||||
| DVCC | VCC | |||||||||||
| 1-P1.0 | 1-P1.0, N/A | 5-P1.0 | 5-P1.0 | TA0.1 | CCI1A | CCR1 | TA1 | TA0.1 | 1-P1.0 | 1-P1.0, N/A | 5-P1.0 | 5-P1.0 |
| CDOUT (internal) | CCI1B | ADC10 (internal) (1) ADC10SHSx = {1} |
ADC10 (internal) (1) ADC10SHSx = {1} |
ADC10 (internal) (1) ADC10SHSx = {1} |
ADC10 (internal) (1) ADC10SHSx = {1} |
|||||||
| DVSS | GND | |||||||||||
| DVCC | VCC | |||||||||||
| 2-P1.1 | 2-P1.1, D1‑P1.1 | 6-P1.1 | 6-P1.1 | TA0.2 | CCI2A | CCR2 | TA2 | TA0.2 | 2-P1.1 | 2-P1.1, D1‑P1.1 | 6-P1.1 | 6-P1.1 |
| ACLK (internal) | CCI2B | |||||||||||
| DVSS | GND | |||||||||||
| DVCC | VCC | |||||||||||
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHA | RGE, YQD | DA | PW | RHA | RGE, YQD | DA | PW | |||||
| 2-P1.1 | 2-P1.1, D1‑P1.1 | 6-P1.1 | 6-P1.1 | TA1CLK | TACLK | Timer | N/A | N/A | ||||
| ACLK (internal) | ACLK | |||||||||||
| SMCLK (internal) | SMCLK | |||||||||||
| 2-P1.1 | 2-P1.1, D1‑P1.1 | 6-P1.1 | 6-P1.1 | TA1CLK | TACLK | |||||||
| 29-P1.7 | 17-P1.7, C5‑P1.7 | 31-P1.7 | 23-P1.7 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | 29-P1.7 | 17-P1.7, C5‑P1.7 | 31-P1.7 | 23-P1.7 |
| 35-P2.4 | N/A | 37-P2.4 | 28-P2.4 | TA1.0 | CCI0B | 35-P2.4 | N/A | 37-P2.4 | 28-P2.4 | |||
| DVSS | GND | |||||||||||
| DVCC | VCC | |||||||||||
| 3-P1.2 | 3-P1.2, N/A | 7-P1.2 | 7-P1.2 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | 3-P1.2 | 3-P1.2, N/A | 7-P1.2 | 7-P1.2 |
| CDOUT (internal) | CCI1B | |||||||||||
| DVSS | GND | |||||||||||
| DVCC | VCC | |||||||||||
| 8-P1.3 | 4-P1.3, B1‑P1.3 | 12-P1.3 | 8-P1.3 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | 8-P1.3 | 4-P1.3, B1‑P1.3 | 12-P1.3 | 8-P1.3 |
| ACLK (internal) | CCI2B | |||||||||||
| DVSS | GND | |||||||||||
| DVCC | VCC | |||||||||||