ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCORE(AM) | Core voltage, active mode | 2 V ≤ DVCC ≤ 3.6 V | 1.5 | V | ||
| VCORE(LPM) | Core voltage, low-current mode | 2 V ≤ DVCC ≤ 3.6 V | 1.5 | V | ||