ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VREF+ | Positive built-in reference voltage output | REFVSEL = {2} for 2.5 V, REFON = 1 | 3 V | 2.4 | 2.5 | 2.6 | V |
| REFVSEL = {1} for 2 V, REFON = 1 | 3 V | 1.92 | 2.0 | 2.08 | |||
| REFVSEL = {0} for 1.5 V, REFON = 1 | 3 V | 1.44 | 1.5 | 1.56 | |||
| AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 2.0 | V | |||
| REFVSEL = {1} for 2 V | 2.2 | ||||||
| REFVSEL = {2} for 2.5 V | 2.7 | ||||||
| IREF+ | Operating supply current into AVCC terminal (1) | fADC10CLK = 5 MHz, REFON = 1, REFBURST = 0 |
3 V | 33 | 45 | µA | |
| TREF+ | Temperature coefficient of built-in reference | REFVSEL = (0, 1, 2}, REFON = 1 | ±35 | ppm/ °C | |||
| PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) - AVCC(max), TA = 25°C, REFON = 1, REFVSEL = (0} for 1.5 V |
1600 | µV/V | |||
| AVCC = AVCC(min) - AVCC(max), TA = 25°C, REFON = 1, REFVSEL = (1} for 2 V |
1900 | ||||||
| AVCC = AVCC(min) - AVCC(max), TA = 25°C, REFON = 1, REFVSEL = (2} for 2.5 V |
3600 | ||||||
| tSETTLE | Settling time of reference voltage (2) | AVCC = AVCC(min) - AVCC(max), REFVSEL = (0, 1, 2}, REFON = 0 → 1 |
30 | µs | |||