| VREG |
Reference voltage output |
|
1.5 |
1.55 |
1.6 |
V |
| CREG |
External buffer capacitor |
ESR ≤ 200 mΩ |
0.8 |
1 |
1.2 |
µF |
| CELECTRODE |
Maximum capacitance of all external electrodes on all CapTIvate blocks |
Running a conversion at 4 MHz |
|
|
300 |
pF |
| tWAKEUP,COLD |
Voltage regulator wake-up time |
LDO completely off then turned on |
|
700 |
|
µs |
| tWAKEUP,WARM |
Voltage regulator wake-up time |
LDO in low-power mode then turned on |
|
260 |
|
µs |
| fCAPCLK |
CapTIvate oscillator frequency, nominal |
TA = 25ºC, CAPCLK0, FREQSHFT = 00b |
|
16 |
|
MHz |
| DCCAPCLK |
CapTIvate oscillator duty cycle |
Excluding first clock cycle, DC = thigh × f |
40% |
50% |
60% |
|