ZHCSHB4C January 2018 – December 2019 MSP430FR2512 , MSP430FR2522
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
|---|---|---|---|---|---|
| tt | UART receive deglitch time (1) | UCGLITx = 0 | 2 V, 3 V | 12 | ns |
| UCGLITx = 1 | 40 | ||||
| UCGLITx = 2 | 68 | ||||
| UCGLITx = 3 | 110 | ||||
Table 5-16 lists the supported frequencies of the eUSCI in SPI master mode.