ZHCSF32E February 2016 – December 2019 MSP430FR2310 , MSP430FR2311
PRODUCTION DATA.
The enhanced comparator is an analog voltage comparator with built-in 6-bit DAC as an internal voltage reference. The integrated 6-bit DAC can be set up to 64 steps for comparator reference voltage. This module has 4-level programmable hysteresis and configurable power modes, high power or low power.
eCOMP0 supports external inputs and internal inputs (see Table 6-18) and outputs (see Table 6-19).
| CPPSEL, CPNSEL | eCOMP0 CHANNELS | EXTERNAL OR INTERNAL CONNECTION |
|---|---|---|
| BINARY | ||
| 000 | C0 | P1.0 |
| 001 | C1 | P1.1 |
| 010 | Not used | N/A |
| 011 | Not used | N/A |
| 100 | C4 | SAC0 , OA0O on positive port
TIA0, TRI0O on negative port |
| 101 | Not used | N/A |
| 110 | C6 | Built-in 6-bit DAC |
| eCOMP0 OUT | EXTERNAL PIN OUT, MODULE |
|---|---|
| 1 | P2.0 |
| 2 | TB0.1B, TB0 (TB0OUTH), TB1 (TB1OUTH), ADC |