ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCC,sense | AVCC divider | CTSD16ON = 1, CTSD16INCH = 0111 | 0.95 × (AVCC / 2) | AVCC / 2 | 1.05 × (AVCC / 2) | V |
Section 8.8.11.6 lists the characteristics of the temperature sensor.