ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE low to clock | PMMCOREV = 0 | 1.8 V | 11 | ns | |
| 3 V | 8 | |||||
| PMMCOREV = 3 | 2.4 V | 7 | ||||
| 3 V | 6 | |||||
| tSTE,LAG | STE lag time, Last clock to STE high | PMMCOREV = 0 | 1.8 V | 3 | ns | |
| 3 V | 3 | |||||
| PMMCOREV = 3 | 2.4 V | 3 | ||||
| 3 V | 3 | |||||
| tSTE,ACC | STE access time, STE low to SOMI data out | PMMCOREV = 0 | 1.8 V | 66 | ns | |
| 3 V | 50 | |||||
| PMMCOREV = 3 | 2.4 V | 36 | ||||
| 3 V | 30 | |||||
| tSTE,DIS | STE disable time, STE high to SOMI high impedance | PMMCOREV = 0 | 1.8 V | 30 | ns | |
| 3 V | 30 | |||||
| PMMCOREV = 3 | 2.4 V | 30 | ||||
| 3 V | 30 | |||||
| tSU,SI | SIMO input data setup time | PMMCOREV = 0 | 1.8 V | 5 | ns | |
| 3 V | 5 | |||||
| PMMCOREV = 3 | 2.4 V | 2 | ||||
| 3 V | 2 | |||||
| tHD,SI | SIMO input data hold time | PMMCOREV = 0 | 1.8 V | 5 | ns | |
| 3 V | 5 | |||||
| PMMCOREV = 3 | 2.4 V | 5 | ||||
| 3 V | 5 | |||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 0 | 1.8 V | 76 | ns | |
| 3 V | 60 | |||||
| UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 3 | 2.4 V | 44 | ||||
| 3 V | 40 | |||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | 12 | ns | |
| 3 V | 12 | |||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | 12 | ||||
| 3 V | 12 | |||||
Figure 8-13 SPI Slave Mode, CKPH = 0
Figure 8-14 SPI Slave Mode, CKPH = 1Section 8.8.9.4 lists the characteristics of the USCI in I2C mode.