ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IREFBG | Operating supply current into AVCC terminal(1) | VCC = 3.0 V, REFON = 1 and REFOUT = 1 | 110 | 130 | µA | |
| VREFBG | Bandgap output voltage calibrated | VCC = 3.0 V, VeREF+ ≤ 1.5 V if used |
1.146 | 1.16 | 1.174 | V |
| IREF | Operating supply current into AVCC terminal(1) | VCC = 3.0 V, REFON = 1 | 15 | 20 | µA | |
| VREF | Positive built-in reference voltage output | REFVSEL = {2} for 2.5 V, REFON = 1 | 2.5 | ±1% | V | |
| REFVSEL = {1} for 2.0 V, REFON = 1 | 2.0 | ±1% | ||||
| REFVSEL = {0} for 1.5 V, REFON = 1 | 1.5 | ±1% | ||||
| AVCC(min) | AVCC minimum voltage, Positive built-in reference active | DAC12SREFx = 0, REFVSEL = {0} for 1.5 V | 2.2 | V | ||
| DAC12SREFx = 0, REFVSEL = {1} for 2 V | 2.3 | |||||
| DAC12SREFx = 0, REFVSEL = {2} for 2.5 V | 2.8 | |||||
| PSRR_DC | Power supply rejection ratio (DC) | VCC = 2.2 V to 3.6 V, TA = 25°C | 50 | µV/V | ||
| PSRR_AC | Power supply rejection ratio (AC) | VCC = 2.2 V to 3.6 V, TA = 25°C, f = 1 kHz, ΔVpp = 100 mV |
1.5 | mV/V | ||
| TCREF+ | Bandgap reference temperature coefficient(2) | IVREF+ = 0 A | 15 | 50 | ppm/°C | |
| tSETTLE | Settling time of VREFBG reference voltage(3) | AVCC = AVCC(min) through AVCC(max), REFON = 0 → 1 |
120 | µs | ||
| CVREFBG | Capacitance at VREFBG terminal | See (4) | 1 | nF | ||
| ILOAD | VREFBG maximum load current | REFOUT = REFON = 1 | 1 | mA | ||
| IL(VREFBG) | Load-current regulation, VREFBG terminal(5) | I(VREF+) = +1 mA or –1 mA, AVCC = AVCC(min), REFON = REFOUT = 1 |
3.5 | mV/mA | ||