ZHCSDO6B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Figure 9-5 shows the port diagram. Table 9-18 summarizes the selection of the port function.
Figure 9-5 Port P3 (P3.0 to P3.7) Diagram| PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P3DIR.x | P3SEL.x | LCDS24 to LCDS31 | |||
| P3.0/TA1CLK/CBOUT/S31 | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA1.TA1CLK | 0 | 1 | 0 | ||
| CBOUT | 1 | 1 | 0 | ||
| S31 | X | X | 1 | ||
| P3.1/TA1.0/S30 | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA1.CCI0A capture input | 0 | 1 | 0 | ||
| Timer TA1.0 output | 1 | 1 | 0 | ||
| S30 | X | X | 1 | ||
| P3.2/TA1.1/S29 | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA1.CCI1A capture input | 0 | 1 | 0 | ||
| Timer TA1.1 output | 1 | 1 | 0 | ||
| S29 | X | X | 1 | ||
| P3.3/TA1.2/S28 | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA1.CCI2A capture input | 0 | 1 | 0 | ||
| Timer TA1.2 output | 1 | 1 | 0 | ||
| S28 | X | X | 1 | ||
| P3.4/TA2CLK/SMCLK/S27 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA2.TA2CLK | 0 | 1 | 0 | ||
| SMCLK | 1 | 1 | 0 | ||
| S27 | X | X | 1 | ||
| P3.5/TA2.0/S26 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA2.CCI0A capture input | 0 | 1 | 0 | ||
| Timer TA2.0 output | 1 | 1 | 0 | ||
| S26 | X | X | 1 | ||
| P3.6/TA2.1/S25 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA2.CCI1A capture input | 0 | 1 | 0 | ||
| Timer TA2.1 output | 1 | 1 | 1 | ||
| S25 | X | X | 1 | ||
| P3.7/TA2.2/S24 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| Timer TA2.CCI2A capture input | 0 | 1 | 0 | ||
| Timer TA2.2 output | 1 | 1 | 0 | ||
| S24 | X | X | 1 | ||