SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTA | Timer_B clock frequency | Internal: SMCLK, ACLK
External: TACLK, INCLK Duty cycle = 50% ±10% |
2.2 V | 8 | MHz | |
| 3 V | 10 | |||||
| tTA,cap | Timer_B capture timing | TB0, TB1, TB2 | 2.2 V, 3 V | 20 | ns | |