SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2.2 | 3.6 | V | |||
| ICC | Supply current(1) | Fast Mode | 2.2 V, 3 V | 180 | 290 | µA | |
| Medium Mode | 110 | 190 | |||||
| Slow Mode | 50 | 80 | |||||
| PSRR | Power supply rejection ratio | Noninverting | 2.2 V, 3 V | 70 | dB | ||