SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC(PGM/ERASE) | Program and erase supply voltage | 2.2 | 3.6 | V | |||
| fFTG | Flash timing generator frequency | 257 | 476 | kHz | |||
| IPGM | Supply current from DVCC during program | 2.5 V, 3.6 V | 3 | 5 | mA | ||
| IERASE | Supply current from DVCC during erase | 2.5 V, 3.6 V | 3 | 7 | mA | ||
| tCPT | Cumulative program time | See (1) | 2.5 V, 3.6 V | 10 | ms | ||
| tCMErase | Cumulative mass erase time | See (2) | 2.5 V, 3.6 V | 200 | ms | ||
| Program and erase endurance | 104 | 105 | cycles | ||||
| tRetention | Data retention duration | TJ = 25°C | 100 | years | |||
| tWord | Word or byte program time | See (3) | 35 | tFTG | |||
| tBlock, 0 | Block program time for 1st byte or word | 30 | |||||
| tBlock, 1-63 | Block program time for each additional byte or word | 21 | |||||
| tBlock, End | Block program end-sequence wait time | 6 | |||||
| tMass Erase | Mass erase time | 5297 | |||||
| tSeg Erase | Segment erase time | 4819 | |||||