SLAS580E October 2008 – May 2020
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SINAD | Signal-to-noise + distortion ratio | SD16GAINx = 1, Signal Amplitude = 500 mV | fIN = 50 Hz or 100 Hz | 83.5 | 85 | dB | |
| SD16GAINx = 2, Signal Amplitude = 250 mV | 81.5 | 84 | |||||
| SD16GAINx = 4, Signal Amplitude = 125 mV | 76 | 79.5 | |||||
| SD16GAINx = 8, Signal Amplitude = 62 mV | 73 | 76.5 | |||||
| SD16GAINx = 16, Signal Amplitude = 31 mV | 69 | 73 | |||||
| SD16GAINx = 32, Signal Amplitude = 15 mV | 62 | 69 | |||||
| G | Nominal gain | SD16GAINx = 1 | 0.97 | 1.00 | 1.02 | ||
| SD16GAINx = 2 | 1.90 | 1.96 | 2.02 | ||||
| SD16GAINx = 4 | 3.76 | 3.86 | 3.96 | ||||
| SD16GAINx = 8 | 7.36 | 7.62 | 7.84 | ||||
| SD16GAINx = 16 | 14.56 | 15.04 | 15.52 | ||||
| SD16GAINx = 32 | 27.20 | 28.35 | 29.76 | ||||
| EOS | Offset error | SD16GAINx = 1 | ±0.2 | %FSR | |||
| SD16GAINx = 32 | ±1.5 | ||||||
| dEOS/dT | Offset error temperature coefficient | SD16GAINx = 1 | ±4 | ±20 | ppm FSR/°C | ||
| SD16GAINx = 32 | ±20 | ±100 | |||||
| CMRR | Common-mode rejection ratio | SD16GAINx = 1, Common-mode input signal:
VID = 500 mV, fIN = 50 Hz or 100 Hz |
>90 | dB | |||
| SD16GAINx = 32, Common-mode input signal:
VID = 16 mV, fIN = 50 Hz or 100 Hz |
>75 | ||||||
| PSRR | Power supply rejection ratio | SD16GAINx = 1 | >80 | dB | |||