SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(int) | External interrupt timing | Port P1, P2: P1.x to P2.x, external trigger signal for the interrupt flag(1) | 2.2 V | 62 | ns | |
| 3 V | 50 | |||||
| t(cap) | Timer_A capture timing | TA0, TA1, TA2 | 2.2 V | 62 | ns | |
| 3 V | 50 | |||||
| f(TAext) | Timer_A clock frequency externally applied to pin | TACLK, INCLK t(H) = t(L) | 2.2 V | 8 | MHz | |
| f(TBext) | 3 V | 10 | ||||
| f(TAint) | Timer A clock frequency | SMCLK or ACLK signal selected | 2.2 V | 8 | MHz | |
| f(TBint) | 3 V | 10 | ||||