SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC = DVCC, AVSS = DVSS = 0 V | 2.20 | 3.60 | V | ||
| IDD | Supply current, single DAC channel(1)(2) | DAC12AMPx = 2, DAC12IR = 0,
DAC12_xDAT = 0800h |
2.2 V, 3 V | 50 | 110 | µA | |
| DAC12AMPx = 2, DAC12IR = 1,
DAC12_xDAT = 0800h, VREF,DAC12 = AVCC |
50 | 110 | |||||
| DAC12AMPx = 5, DAC12IR = 1,
DAC12_xDAT = 0800h, VREF,DAC12 = AVCC |
200 | 440 | |||||
| DAC12AMPx = 7, DAC12IR = 1,
DAC12_xDAT = 0800h, VREF,DAC12 = AVCC |
700 | 1500 | |||||
| PSRR | Power-supply rejection ratio(3)(4) | DAC12_xDAT = 800h, VREF,DAC12 = 1.2 V,
ΔAVCC = 100 mV |
2.7 V | 70 | dB | ||