SLAS580E October 2008 – May 2020 MSP430FG477 , MSP430FG478 , MSP430FG479
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| f(DCOCLK) | N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0 | 2.2 V, 3 V | 1 | MHz | ||
| f(DCO = 2) | FN_8 = FN_4 = FN_3 = FN_2 = 0, DCOPLUS = 1 | 2.2 V | 0.3 | 0.65 | 1.25 | MHz |
| 3 V | 0.3 | 0.7 | 1.3 | |||
| f(DCO = 27) | FN_8 = FN_4 = FN_3 = FN_2 = 0, DCOPLUS = 1(1) | 2.2 V | 2.5 | 5.6 | 10.5 | MHz |
| 3 V | 2.7 | 6.1 | 11.3 | |||
| f(DCO = 2) | FN_8 = FN_4 = FN_3 = FN_2 = 1, DCOPLUS = 1 | 2.2 V | 0.7 | 1.3 | 2.3 | MHz |
| 3 V | 0.8 | 1.5 | 2.5 | |||
| f(DCO = 27) | FN_8 = FN_4 = FN_3 = FN_2 = 1, DCOPLUS = 1(1) | 2.2 V | 5.7 | 10.8 | 18 | MHz |
| 3 V | 6.5 | 12.1 | 20 | |||
| f(DCO = 2) | FN_8 = FN_4 = 0, FN_3 = 1, FN_2 = x, DCOPLUS = 1 | 2.2 V | 1.2 | 2 | 3 | MHz |
| 3 V | 1.3 | 2.2 | 3.5 | |||
| f(DCO = 27) | FN_8 = FN_4 = 0, FN_3 = 1, FN_2 = x, DCOPLUS = 1(1) | 2.2 V | 9 | 15.5 | 25 | MHz |
| 3 V | 10.3 | 17.9 | 28.5 | |||
| f(DCO = 2) | FN_8 = 0, FN_4 = 1, FN_3 = FN_2 = x, DCOPLUS = 1 | 2.2 V | 1.8 | 2.8 | 4.2 | MHz |
| 3 V | 2.1 | 3.4 | 5.2 | |||
| f(DCO = 27) | FN_8 = 0, FN_4 = 1, FN_3 = FN_2 = x, DCOPLUS = 1(1) | 2.2 V | 13.5 | 21.5 | 33 | MHz |
| 3 V | 16 | 26.6 | 41 | |||
| f(DCO = 2) | FN_8 = 1, FN_4 = 1 = FN_3 = FN_2 = x, DCOPLUS = 1 | 2.2 V | 2.8 | 4.2 | 6.2 | MHz |
| 3 V | 4.2 | 6.3 | 9.2 | |||
| f(DCO = 27) | FN_8 = 1, FN_4 = 1 = FN_3 = FN_2 = x, DCOPLUS = 1(1) | 2.2 V | 21 | 32 | 46 | MHz |
| 3 V | 30 | 46 | 70 | |||
| Sn | Step size between adjacent DCO taps:
Sn = fDCO(Tap n+1) /fDCO(Tap n) (see Figure 5-13 for taps 21 to 27) |
1 < TAP ≤ 20 | 1.06 | 1.11 | ||
| TAP = 27 | 1.07 | 1.17 | ||||
| Dt | Temperature drift, N(DCO) = 01Eh,
FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0(2) |
2.2 V | –0.2 | –0.3 | –0.4 | %/°C |
| 3 V | –0.2 | –0.3 | –0.4 | |||
| DV | Drift with VCC variation, N(DCO) = 01Eh,
FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0(2) |
0 | 5 | 15 | %/V |
Figure 5-12 DCO Frequency vs Supply Voltage VCC and vs Ambient Temperature
Figure 5-13 DCO Tap Step Size
Figure 5-14 Five Overlapping DCO Ranges Controlled by FN_x Bits