ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VO | Output voltage range(1) (see Figure 8-24) | No Load, VeREF+ = AVCC, DAC12_xDAT = 0h, DAC12IR = 1, DAC12AMPx = 7 | 2.2 V, 3 V | 0 | 0.005 | V | |
| No Load, VeREF+ = AVCC, DAC12_xDAT = 0FFFh, DAC12IR = 1, DAC12AMPx = 7 | AVCC – 0.05 | AVCC | |||||
| RLoad = 3 kΩ, VeREF+ = AVCC, DAC12_xDAT = 0h, DAC12IR = 1, DAC12AMPx = 7 | 0 | 0.1 | |||||
| RLoad = 3 kΩ, VeREF+ = AVCC, DAC12_xDAT = 0FFFh, DAC12IR = 1, DAC12AMPx = 7 | AVCC – 0.13 | AVCC | |||||
| CL(DAC12) | Maximum DAC12 load capacitance | 2.2 V, 3 V | 100 | pF | |||
| IL(DAC12) | Maximum DAC12 load current | 2.2 V | –0.5 | +0.5 | mA | ||
| 3 V | –1.0 | +1.0 | |||||
| RO/P(DAC12) | Output resistance (see Figure 8-24) | RLoad = 3 kΩ, VO/P(DAC12) < 0.3 V, DAC12AMPx = 7, DAC12_xDAT = 0h | 2.2 V, 3 V | 150 | 250 | Ω | |
| RLoad = 3 kΩ, VO/P(DAC12) > AVCC – 0.3 V, DAC12AMPx = 7, DAC12_xDAT = 0FFFh | 150 | 250 | |||||
| RLoad = 3 kΩ, 0.3 V ≤ VO/P(DAC12) ≤ AVCC – 0.3 V DAC12AMPx = 7 | 1 | 4 | |||||
Figure 8-24 DAC12_x Output Resistance Tests