ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error | 1.4 V ≤ (VeREF+ – VREF–/VeREF–) min ≤ 1.6 V | 2.2 V, 3 V | ±2 | LSB | ||
1.6 V < (VeREF+ – VREF–/VeREF–) min ≤ VAVCC | ±1.7 | ||||||
ED | Differential linearity error | (VeREF+ –
VREF–/VeREF–) min ≤ (VeREF+ –
VREF–/VeREF–), CVREF+ = 10 µF (tantalum) and 100 nF (ceramic) |
2.2 V, 3 V | ±1 | LSB | ||
EO | Offset error | (VeREF+ –
VREF–/VeREF–) min ≤ (VeREF+ –
VREF–/VeREF–), Internal impedance of source RS < 100 Ω, CVREF+ = 10 µF (tantalum) and 100 nF (ceramic) |
2.2 V, 3 V | ±2 | ±4 | LSB | |
EG | Gain error | (VeREF+ –
VREF–/VeREF–)min ≤ (VeREF+ –
VREF–/VeREF–), CVREF+ =10 µF (tantalum) and 100 nF (ceramic) |
2.2 V, 3 V | ±1.1 | ±2 | LSB | |
ET | Total unadjusted error | (VeREF+ –
VREF–/VeREF– )min ≤ (VeREF+ –
VREF–/VeREF–), CVREF+ = 10 µF (tantalum) and 100 nF (ceramic) |
2.2 V, 3 V | ±2 | ±5 | LSB |