ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CXT2IN | Integrated input capacitance | VCC = 2.2 V, 3 V | 2 | pF | ||
CXT2OUT | Integrated output capacitance | VCC = 2.2 V, 3 V | 2 | pF | ||
VIL | Input levels at XT2IN | VCC = 2.2 V, 3 V(2) | VSS | 0.2 × VCC | V | |
VIH | 0.8 × VCC | VCC | V |