ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
The MSP430 SFRs are located in the lowest address space and are organized as byte-mode registers. SFRs should be accessed with byte instructions.
| Legend | |
| rw | Bit can be read and written. |
| rw-0, rw-1 | Bit can be read and written. It is Reset or Set by PUC. |
| rw-(0), rw-1 | Bit can be read and written. It is Reset or Set by POR. |
| SFR bit is not present in device. |