ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVSL) | SVSL current consumption | SVSLE = 0, PMMCOREV = 2 | 0 | nA | ||
| SVSLE = 1, PMMCOREV = 2, SVSLFP = 0 | 200 | |||||
| SVSLE = 1, PMMCOREV = 2, SVSLFP = 1 | 1.5 | µA | ||||
| tpd(SVSL) | SVSL propagation delay | SVSLE = 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 | 2.5 | µs | ||
| SVSLE = 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 | 20 | |||||
| t(SVSL) | SVSL on or off delay time | SVSLE = 0 → 1, dVCORE/dt = 10 mV/µs, SVSLFP = 1 | 12.5 | µs | ||
| SVSLE = 0 → 1, dVCORE/dt = 1 mV/µs, SVSLFP = 0 | 100 | |||||
Table 5-17 lists the characteristics of the low-side SVM.