ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-11 shows the port diagram. Table 6-70 summarizes the selection of the pin functions.
Figure 6-11 Port P2 (P2.0 to P2.3) Diagram (PZ Package Only) | PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P2DIR.x | P2SEL0.x | P2MAP.x | COM Enable | |||
| P2.0/PM_TA0.0/ COM4 | 0 | P2.0 (I/O) | I:0; O:1 | 0 | X | 0 |
| Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM4 | X | X | X | 1 | ||
| P2.1/PM_TA0.1/ COM5 | 1 | P2.1 (I/O) | I:0; O:1 | 0 | X | 0 |
| Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM5 | X | X | X | 1 | ||
| P2.2/PM_TA0.2/ COM6 | 2 | P2.2 (I/O) | I:0; O:1 | 0 | X | 0 |
| Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM6 | X | X | X | 1 | ||
| P2.3/PM_TA1.0/ COM7 | 3 | P2.3 (I/O) | I:0; O:1 | 0 | X | 0 |
| Mapped secondary digital function | X | 1 | ≤ 30 | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| COM7 | X | X | X | 1 | ||