ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | |||||
| SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 1.5 | µA | ||||
| V(SVSH_IT–) | SVSH on voltage level | SVSHE = 1, SVSHRVL = 0 | 1.60 | 1.65 | 1.75 | V |
| SVSHE = 1, SVSHRVL = 1 | 1.77 | 1.84 | 1.95 | |||
| SVSHE = 1, SVSHRVL = 2 | 1.93 | 2.00 | 2.12 | |||
| SVSHE = 1, SVSHRVL = 3 | 2.09 | 2.16 | 2.29 | |||
| V(SVSH_IT+) | SVSH off voltage level | SVSHE = 1, SVSMHRRL = 0 | 1.65 | 1.75 | 1.85 | V |
| SVSHE = 1, SVSMHRRL = 1 | 1.85 | 1.95 | 2.05 | |||
| SVSHE = 1, SVSMHRRL = 2 | 2.05 | 2.15 | 2.25 | |||
| SVSHE = 1, SVSMHRRL = 3 | 2.15 | 2.25 | 2.35 | |||
| SVSHE = 1, SVSMHRRL = 4 | 2.30 | 2.40 | 2.55 | |||
| SVSHE = 1, SVSMHRRL = 5 | 2.57 | 2.70 | 2.83 | |||
| SVSHE = 1, SVSMHRRL = 6 | 2.90 | 3.05 | 3.20 | |||
| SVSHE = 1, SVSMHRRL = 7 | 2.90 | 3.05 | 3.20 | |||
| tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 2.5 | µs | ||
| SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 20 | |||||
| t(SVSH) | SVSH on or off delay time | SVSHE = 0 → 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 12.5 | µs | ||
| SVSHE = 0 → 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 100 | |||||
| dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s | ||
Table 5-15 lists the characteristics of the high-side SVM.