ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TJ | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DVCC(PGM/ERASE) | Program and erase supply voltage | 1.8 | 3.6 | V | ||
| IPGM | Average supply current from DVCC during program | 3 | 5 | mA | ||
| IERASE | Average supply current from DVCC during erase | 6 | 15 | mA | ||
| IMERASE,
IBANK |
Average supply current from DVCC during mass erase or bank erase | 6 | 15 | mA | ||
| tCPT | Cumulative program time(1) | 16 | ms | |||
| Program and erase endurance | 104 | 105 | cycles | |||
| tRetention | Data retention duration | 25°C | 100 | years | ||
| tWord | Word or byte program time(2) | 64 | 85 | µs | ||
| tBlock, 0 | Block program time for first byte or word(2) | 49 | 65 | µs | ||
| tBlock, 1–(N–1) | Block program time for each additional byte or word, except for last byte or word(2) | 37 | 49 | µs | ||
| tBlock, N | Block program time for last byte or word(2) | 55 | 73 | µs | ||
| tErase | Erase time for segment erase, mass erase, and bank erase when available(2) | 23 | 32 | ms | ||
| fMCLK,MGR | MCLK frequency in marginal read mode
(FCTL4.MGR0 = 1 or FCTL4. MGR1 = 1) |
0 | 1 | MHz | ||