ZHCSCN8A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-36 shows the port diagram. Table 6-95 summarizes the selection of the pin functions.
Figure 6-36 Port P11 (P11.2 and P11.3) Diagram (PEU Package Only) | PIN NAME (P11.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P11DIR.x | P11SEL0.x | |||
| P11.2/TA1.1 | 2 | P11.2 (I/O) | I:0; O:1 | 0 |
| TA1.CCI1A | 0 | 1 | ||
| TA1.1 | 1 | 1 | ||
| P11.3/TA2.1 | 3 | P11.3 (I/O) | I:0; O:1 | 0 |
| TA2.CCI1A | 0 | 1 | ||
| TA2.1 | 1 | 1 | ||