ZHCS897K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VOH | D+, D- single ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
| VOL | D+, D- single ended | USB 2.0 load conditions | 0 | 0.3 | V |
| Z(DRV) | D+, D- impedance | Including external series resistor of 27 Ω | 28 | 44 | Ω |
| tRISE | Rise time | Full speed, differential, CL = 50 pF,
10%/90%, Rpu on D+ |
4 | 20 | ns |
| tFALL | Fall time | Full speed, differential, CL = 50 pF,
10%/90%, Rpu on D+ |
4 | 20 | ns |