ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage | REFVSEL = {2} for 2.5 V REFON = 1 | 3 V | 2.445 | 2.486 | 2.527 | V |
REFVSEL = {1} for 2.0 V REFON = 1 | 3 V | 1.94 | 1.97 | 2.01 | |||
REFVSEL = {0} for 1.5 V REFON = 1 | 2.2 V, 3 V | 1.461 | 1.485 | 1.511 | |||
AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 1.8 | V | |||
REFVSEL = {1} for 2.0 V | 2.2 | ||||||
REFVSEL = {2} for 2.5 V | 2.7 | ||||||
IREF+ | Operating supply current into AVCC terminal(1) | fADC10CLK = 5.0 MHz REFON = 1, REFBURST = 0, REFVSEL = {2} for 2.5 V | 3 V | 18 | 24 | µA | |
fADC10CLK = 5.0 MHz REFON = 1, REFBURST = 0, REFVSEL = {1} for 2.0 V | 3 V | 15.5 | 21 | µA | |||
fADC10CLK = 5.0 MHz REFON = 1, REFBURST = 0, REFVSEL = {0} for 1.5 V | 3 V | 13.5 | 21 | µA | |||
TCREF+ | Temperature coefficient of built-in reference(2) | IVREF+ = 0 A REFVSEL = {0, 1, 2}, REFON = 1 | 30 | 50 | ppm/ °C | ||
ISENSOR | Operating supply current into AVCC terminal(4) | REFON = 0, INCH = 0Ah, ADC10ON = N/A, TA = 30°C | 2.2 V | 20 | 22 | µA | |
3 V | 20 | 22 | |||||
VSENSOR | See (5) | ADC10ON = 1, INCH = 0Ah, TA = 30°C | 2.2 V | 770 | mV | ||
3 V | 770 | ||||||
VMID | AVCC divider at channel 11 | ADC10ON = 1, INCH = 0Bh, VMID ≈ 0.5 × VAVCC | 2.2 V | 1.06 | 1.1 | 1.14 | V |
3 V | 1.46 | 1.5 | 1.54 | ||||
tSENSOR(sample) | Sample time required if channel 10 is selected(6) | ADC10ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB | 30 | µs | |||
tVMID(sample) | Sample time required if channel 11 is selected(7) | ADC10ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB | 1 | µs | |||
PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max), TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1 | 120 | µV/V | |||
PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max), TA = 25°C, f = 1 kHz, ΔVpp = 100 mV, REFVSEL = {0, 1, 2}, REFON = 1 | 6.4 | mV/V | |||
tSETTLE | Settling time of reference voltage(3) | AVCC = AVCC(min) to AVCC(max), REFVSEL = {0, 1, 2}, REFON = 0 → 1 | 75 | µs |