ZHCSER2D May 2013 – October 2020 MSP430F5252 , MSP430F5253 , MSP430F5254 , MSP430F5255 , MSP430F5256 , MSP430F5257 , MSP430F5258 , MSP430F5259
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 1.8 | 3.6 | V | |||
IAVCC_COMP | Comparator operating supply current into AVCC, Excludes reference resistor ladder | CBPWRMD = 00, CBON = 1, CBRSx = 00 |
1.8 V | 38 | µA | ||
2.2 V | 31 | 38 | |||||
3 V | 32 | 39 | |||||
CBPWRMD = 01, CBON = 1, CBRSx = 00 |
2.2 V, 3 V | 10 | 17 | ||||
CBPWRMD = 10, CBON = 1, CBRSx = 00 |
2.2 V, 3 V | 0.2 | 0.85 | ||||
VREF | Reference voltage level | CBREFLx = 01, CBREFACC = 0 | ≥1.8V | 1.400 | 1.43 | 1.472 | V |
CBREFLx = 10, CBREFACC = 0 | ≥2.2V | 1.864 | 1.90 | 1.960 | |||
CBREFLx = 11, CBREFACC = 0 | ≥3.0V | 2.32 | 2.37 | 2.44 | |||
IAVCC_REF | Quiescent current of resistor ladder into AVCC, Includes REF module current | CBREFACC = 0, CBREFLx = 01, CBRSx = 10, REFON = 0, CBON = 0 |
2.2 V, 3 V | 33 | 40 | µA | |
CBREFACC = 1, CBREFLx = 01, CBRSx = 10, REFON = 0, CBON = 0 |
2.2 V, 3 V | 17 | 22 | ||||
VIC | Common mode input range | 0 | VCC – 1 | V | |||
VOFFSET | Input offset voltage | CBPWRMD = 00 | –20 | 20 | mV | ||
CBPWRMD = 01, 10 | –10 | 10 | |||||
CIN | Input capacitance | 5 | pF | ||||
RSIN | Series input resistance | On (switch closed) | 3 | 4 | kΩ | ||
Off (switch open) | 50 | MΩ | |||||
tPD | Propagation delay, response time | CBPWRMD = 00, CBF = 0 | 450 | ns | |||
CBPWRMD = 01, CBF = 0 | 600 | ||||||
CBPWRMD = 10, CBF = 0 | 50 | µs | |||||
tPD,filter | Propagation delay with filter active | CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 00 |
0.35 | 0.6 | 1.5 | µs | |
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 01 |
0.6 | 1.0 | 1.8 | ||||
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 10 |
1.0 | 1.8 | 3.4 | ||||
CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 11 |
1.8 | 3.4 | 6.5 | ||||
tEN_CMP | Comparator enable time | CBON = 0 → 1, CBPWRMD = 00 or 01 |
1 | 2 | µs | ||
CBON = 0 → 1, CBPWRMD = 10 |
100 | ||||||
tEN_REF | Resistor reference enable time | CBON = 0 → 1 | 1.0 | 1.5 | µs | ||
TCREF | Temperature coefficient reference | 50 | ppm/ °C | ||||
VCB_REF | Reference voltage for a given tap | VIN = reference into resistor ladder, n = 0 to 31 |
VIN × (n + 0.5) / 32 | VIN × (n + 1) / 32 | VIN × (n + 1.5) / 32 | V |