ZHCS406R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | Internal: SMCLK or ACLK,
External: UCLK, Duty cycle = 50% ±10% |
fSYSTEM | MHz | |||
| fmax,BITCLK | Maximum BITCLK clock frequency
(equals baud rate in MBaud)(1) |
1 | MHz | ||||
| tτ | UART receive deglitch time | 2.2 V | 50 | 150 | 200 | ns | |
| 3 V | 50 | 150 | 200 | ||||