ZHCS406R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
| PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
| IAM, Flash | Flash | 3 V | 0 | 0.24 | 0.27 | 1.48 | 1.60 | mA | ||||||
| 1 | 0.26 | 1.66 | 2.48 | 2.7 | ||||||||||
| 2 | 0.28 | 1.83 | 2.72 | 4.50 | 4.8 | |||||||||
| 3 | 0.28 | 1.83 | 2.66 | 4.40 | 5.60 | 6.15 | ||||||||
| IAM, RAM | RAM | 3 V | 0 | 0.17 | 0.2 | 0.89 | 0.97 | mA | ||||||
| 1 | 0.18 | 1.00 | 1.49 | 1.62 | ||||||||||
| 2 | 0.20 | 1.14 | 1.68 | 2.75 | 3.0 | |||||||||
| 3 | 0.20 | 1.20 | 1.78 | 2.92 | 3.64 | 4.0 | ||||||||