ZHCSNP1A March 2021 – October 2021 MCT8316Z
PRODUCTION DATA
The buck regulator in MCT8316Z device is primarily designed to support low inductance of 47µH and 22µH inductors. The 47µH inductor allows the buck regulator to operate up to 200 mA load current support, whereas the 22µH inductor limits the load current to 50 mA.
Figure 8-9 shows the connection of buck regulator in inductor mode.
Figure 8-9 Buck (Inductor Mode)