ZHCSSV1 august 2023 MCF8316C-Q1
PRODUCTION DATA
A 3.3-V linear regulator is integrated into MCF8316C-Q1 and is available for use by external circuitry. This AVDD LDO regulator is used for powering up the internal circuitry of the device and additionally, this regulator can also provide the supply voltage for a low-power MCU or other external circuitry supporting up to 20-mA. The output of the AVDD regulator should be bypassed near the AVDD pin with a X5R or X7R, 1-µF, 6.3-V ceramic capacitor routed directly back to the adjacent AGND ground pin.
The AVDD nominal, no-load output voltage is 3.3-V.
Use Equation 1 to calculate the power dissipated in the device by the AVDD linear regulator with VM as supply (BUCK_PS_DIS = 1b)

For example, at a VVM of 24-V, drawing 20-mA out of AVDD results in a power dissipation as shown in Equation 2.

Use Equation 3 to calculate the power dissipated in the device by the AVDD linear regulator with buck output as supply (BUCK_PS_DIS = 0b)