ZHCSSV1 august 2023 MCF8316C-Q1
PRODUCTION DATA
Table 7-50 lists the memory-mapped registers for the System_Status registers. All register offset addresses not listed in Table 7-50 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
E4h | ALGO_STATUS | System Status Register | |
E6h | MTR_PARAMS | System Status Register | |
E8h | ALGO_STATUS_MPET | System Status Register |
Complex bit access types are encoded to fit into small table cells. Table 7-51 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value |