ZHCSSV1 august 2023 MCF8316C-Q1
PRODUCTION DATA
The buck regulator in MCF8316C-Q1 is primarily designed to support low inductance of 47-µH and 22-µH. A 47-µH inductor allows the buck regulator to operate up to 170-mA load current support, whereas applications requiring current up to 20-mA can use a 22-µH inductor which saves component size.
Figure 7-2 shows the connection of buck regulator in inductor mode.
Figure 7-2 Buck (Inductor Mode)