ZHCSR58E April 2005 – October 2022 MAX3243E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 1000 pF, One DOUT switching, | RL = 3 kΩ See Figure 8-1 | 250 | 500 | kbit/s | ||
tsk(p) | Pulse skew(3) | CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, See Figure 8-2 | 100 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 8-1) | VCC = 3.3 V, RL = 3 kΩ to 7 kΩ, PRR = 250 kbit/s | CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
CL = 150 pF to 2500 pF | 4 | 30 |