ZHCSR58E April 2005 – October 2022 MAX3243E
PRODUCTION DATA
The VCC voltage must be connected to the same power source used for logic device connected to DIN and ROUT pins. VCC must be between 3 V and 5.5 V.