ZHCSSE5B July 2014 – September 2023 LV284
PRODUCTION DATA
Over operating free-air temperature range (unless otherwise noted)(1)
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltages | VIN to GND | –0.3 | 45 | V |
| SHDN to GND | –0.3 | 45 | ||
| FB to GND | –0.3 | 7 | ||
| CB to SW | –0.3 | 7 | ||
| Output Voltages | SW to GND | –1 | 45 | V |
| SW to GND less than 30-ns transients | –2 | 45 | ||
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature range | –55 | 165 | °C |