ZHCSSE5B July 2014 – September 2023 LV284
PRODUCTION DATA
Unless otherwise noted, VIN = 12 V, L = 22 µH, COUT = 22 µF, TA = 25°C
Figure 8-2 Switching Node and Output Voltage
Figure 8-4 Start-up Waveform
Figure 8-6 Start-up Waveform
Figure 8-8 Eco-mode Operation (VIN
= 12 V, VOUT = 5 V, No Load)
Figure 8-3 Load Transient Between 0.1 A and 1
A
Figure 8-5 Shutdown Waveform
Figure 8-7 Shutdown Waveform