ZHCSO29 July 2021 LP5890
PRODUCTION DATA
Some bits of FC0, FC1, FC3 registers must be configured properly before the devices work normally. In this application, the register values can be:
| FC Registers | Register Value(BIN) | Register Value(HEX) |
|---|---|---|
| FC0 | 0001 0000 0000 0000 0001 1000 0011 1101 0000 0001 0000 0111 b | 1000 283D 0107 h |
| FC1 | 0010 0100 0110 0000 0000 0000 1001 0100 1010 0110 0101 1001 b | 2460 0094 A659 h |
| FC3 | 0000 0000 0011 1011 0101 0100 1010 1001 1111 1110 0000 0000 b | 003B 54A9 FE00 h |
The controller can configure the FC by the data write command with broadcast mode (see Data Write Command for more details). The FC0, FC1 registers are updated after the VSYNC command comes, and the other FC registers are updated right away regardless the VSYNC command.