ZHCSDH0C December 2014 – January 2018 LP3907-Q1
PRODUCTION DATA.
SW1, SW2 can be enabled/disabled through the corresponding control register.
The Modulation mode PWM/PFM is by default automatic and depends on the load as described above in the functional description. The modulation mode can be overridden by setting I2C bit to a logic 1 in the corresponding buck control register, forcing the buck to operate in PWM mode regardless of the load condition.