at operating temperature TJ
= 25°C, VIN = VOUT(NOM) + 1.0 V or 2.5 V (whichever is
greater), IOUT = 1 mA, ON/OFF pin tied to
VIN, CIN = 1.0 µF, and COUT = 4.7 µF (unless
otherwise noted)
Figure 7-3 Load
Transient Response for Legacy Chip
Figure 7-5 Load
Transient Response for Legacy Chip
Figure 7-7 Load
Transient Response for Legacy Chip
Figure 7-9 Line
Transient Response for Legacy Chip
Figure 7-11 Line
Transient Response for Legacy Chip
Figure 7-13 Line
Transient Response for Legacy Chip
Figure 7-15 Line
Transient Response for Legacy Chip
Figure 7-17 Turn-On Time for Legacy Chip
Figure 7-19 Turn-On Time for Legacy Chip
Figure 7-21 Turn-On Time for Legacy Chip
Figure 7-23 Turn-On Time
Figure 7-4 Load Transient Response
for New Chip
Figure 7-6 Load Transient for New
Chip
Figure 7-8 Load Transient Response
for New Chip
| VOUT = 3.3 V, CBYP = 0 nF,
ΔVIN = 1 V, IOUT = 150 mA,
dV/dt = 1 V/μ |
Figure 7-10 Line Transient Response
for New Chip
| VOUT = 3.3 V, CBYP = 10 nF,
ΔVIN = 1 V, IOUT = 150 mA,
dV/dt = 1 V/μ |
Figure 7-12 Line Transient Response
for New Chip
| VOUT = 3.3 V, CBYP = 0 nF,
ΔVIN = 1 V, IOUT = 1 mA, dV/dt
= 1 V/μ |
Figure 7-14 Line Transient Response
for New Chip
| VOUT = 3.3 V, CBYP = 10 nF,
ΔVIN = 1 V, IOUT = 1 mA, dV/dt
= 1 V/μ |
Figure 7-16 Line Transient Response
for New Chip
Figure 7-18 Turn-On Time for New
Chip
Figure 7-20 Turn-On Time for New
Chip
Figure 7-22 Turn-On Time for New
Chip
Figure 7-24 Turn-On Time for New
Chip