ZHCSLK4S July 2004 – May 2025 LP2985 , LP2985A
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BYPASS | 4 | I/O | BYPASS pin to achieve low noise performance. Connecting an external capacitor between BYPASS pin and ground reduces reference voltage noise. See the Recommended Operating Conditions section for more information. |
| GND | 2 | — | Ground |
| ON/OFF | 3 | I | Enable pin for the LDO. Driving the ON/OFF pin high enables the device. Driving this pin low disables the device. High and low thresholds are listed in the Electrical Characteristics table. Tie this pin to VIN if unused. |
| VIN | 1 | I | Input supply pin. Use a capacitor with a value of 1 µF or larger from this pin to ground. See the Input and Output Capacitor Requirements section for more information. |
| VOUT | 5 | O | Output of the regulator. Use a capacitor with a value of 2.2 µF or larger from this pin to ground.(1) See the Input and Output Capacitor Requirements section for more information. |